IC manufacturers NXP

IC manufacturers (108)

NXP P3T1755DP | Demoboard FRDM-MCXN947

I3C/I2C-Bus ±0.5 °C Accurate Digital Temperature Sensor

Overview

TopologySensors
IC revisionA

Description

P3T1755DP is a ±0.5°C accurate temperature-to-digital converter with a -40 °C to +125 °C range. It uses an on-chip band gap temperature sensor and A-to-D conversion technique with overtemperature detection. The temperature register always stores a 12 bit two's complement data, giving a temperature resolution of 0.0625 °C P3T1755DP which can be configured for different operation conditions: continues conversion, one-shot mode or shutdown mode.The device supports 2-wire serial I3C (up to 12.5 MHz) and I2C (up to 3.4 MHz) as communication interface. In I2C, the device supports up to four target addresses and an alert function. In I3C, the devices support in-band interrupt (IBI), where the same bus is used to report the alert interrupts

Features

  • MCX-N947 Dual Arm® Cortex® -M33 cores @150MHz each with optimized performance efficiency, Up to 2MB dual-bank flash with optional full ECC RAM, External flash
  • Accelerators:
  • Neural Processing Unit, PowerQuad, Smart DMA, etc.

Typical applications

  • Smart Lock, Smart Appliance, Home Control and Security, Home Security and Surveillance
  • Motor Drives, Vital Signs Monitors, Electricity Meter, Air Conditioning (AC), Industrial HMI, AI and Machine Learning, Brushless DC Motor (BLDC) Control, Permanent Magnet Synchronous Motor (PMSM), Factory Automation, Building Control

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability