IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NBM7100

Coin cell battery life booster with adaptive power optimization

Overview

TopologyBuck-Boost Converter
Input voltage2.4-3 V
Output 13.6 V / 0.1 A
IC revision1

Description

The NBM7100A/B is a battery energy management device designed to maximize usable capacity from non-rechargeable, primary batteries when used in lowvoltage,low-power applications requiring burst current loads. The devices overcome voltage drop and battery life limitations associated with extracting high pulse currents (Fig. 1) from lithium primary batteries such as 3 V lithium manganese dioxide (LiMnO2) coin cells. which are commonly used in wireless, low-power IoT sensor applications.

Features

  • Programmable constant battery load current: 2 mAto 16 mA
  • Protection against battery voltage dips (Brown-out)
  • Pulse output current: > 200 mA
  • Low ripple regulated programmable output voltage, VDH: 1.8 V to 3.6 V
  • Ultra-low standby current: < 50 nA
  • Peak conversion efficiency > 90% with adaptive optimization
  • Integrated fuel gauge
  • Small 16 pin lead-free package (SOT763 1/DHVQFN16; 2.5 mm × 3.5 mm × 0.85 mm)
  • Specified from -40 °C to +85 °C

Typical applications

  • temperature, occupancy, e-metering, electronic shelf label, asset tracking, irrigation monitoring
  • Battery powered wireless microcontroller applications (IoT): Bluetooth®, LoRaWAN®, Sigfox™, LTE-M, NB-IoT, Zigbee, etc
  • location tags, heart rate monitor, blood glucose meter, remote controls, key fobs

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 15 µH, 0.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.85 A
Saturation Current1.4 A
DC Resistance210 mΩ
Self Resonant Frequency25 MHz
–Check availability