IC manufacturers Nexperia

IC manufacturers (108)

Nexperia NBM5100

Coin cell battery life booster with adaptive power optimization

Overview

TopologyBuck-Boost Converter
Input voltage2.4-3.6 V
Output 13.6 V / 0.22 A
IC revision1

Description

The NBM5100A/B is a battery energy management device designed to maximize usable capacity from non-rechargeable, primary batteries when used in lowvoltage,low-power applications requiring burst current loads. The devices overcome voltage drop and battery life limitations associated with extracting high pulse currents (Fig. 1) from lithium primary batteries such as 3.6 V lithium thionyl chloride (Li-SOCl2), which are commonly used in wireless, low-power IoT sensorapplications.

Features

  • Programmable constant battery load current: 2 mA to 16 mA
  • Protection against battery voltage dips (Brown-out)
  • Pulse output current: > 150 mA
  • Low ripple regulated programmable output voltage, VDH: 1.8 V to 3.6 V
  • Ultra-low standby current: < 50 nA
  • Peak conversion efficiency > 90% with adaptive optimization
  • Integrated fuel gauge
  • Integrated capacitor voltage balancing circuit
  • Small 16 pin lead-free package (SOT763-1/DHVQFN16; 2.5 mm × 3.5 mm × 0.85 mm)
  • Specified from -40 °C to +85 °C

Typical applications

  • temperature, occupancy, e-metering, electronic shelf label, asset tracking, irrigation monitoring
  • Bluetooth®, LoRaWAN®, Sigfox™, LTE-M, NB-IoT, Zigbee, etc
  • location tags, heart rate monitor, blood glucose meter, remote controls, key fobs

More information

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 15 µH, 0.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.85 A
Saturation Current1.4 A
DC Resistance210 mΩ
Self Resonant Frequency25 MHz
–Check availability