IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ5472-AEC1 | Demoboard EVQ5472-Q-00A

Fully Integrated, 16V, 12A x2, Dual-Output Buck Converter with Parallel Mode, 450mA LDO, I2C Interface and Flexible System Configurations, AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage3-6 V
Output 10.9 V / 20 A
IC revision1.0

Description

The EVQ5472-Q-00A is an evaluation board designed to demonstrate the capabilities of the MPQ5472-AEC1, a complete power management IC (PMIC) that integrates two high-efficiency, step-down DC/DC converters, one adjustable-output low-dropout (LDO) regulator, and a flexible logic interface.The DC/DC converters provide constant-on-time (COT) control for fast transient response. The configurable 500kHz to 1.25MHz switching frequency (fSW) significantly reduces external inductor and capacitor size. Full protection features include over-current protection (OCP), under-voltage protection (UVP), over-voltage protection (OVP), and thermal shutdown.The output voltage (VOUT) is adjustable via the I2C bus or preset by the multiple-time programmable (MTP) memory function. The start-up/shutdown sequence and delay can be configured via the MTP, or they can be controlled via the I2C bus online.The two rails can be configured to work in independent mode or parallel mode. Current balancing is implemented when operating in parallel mode. It is recommended to read the MPQ5472 datasheet prior to making any changes to the EVQ5472-Q-00A.

Features

  • Wide 3V to 16V Input Voltage (VIN) Range
  • Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
  • Two High-Efficiency Step-Down Converters
  • Buck 1: 12A DC/DC Converter, 15mΩ/5mΩ
  • Buck 2: 12A DC/DC Converter, 15mΩ/5mΩ
  • Bucks 1/2 Support Up to 24A Peak Current in Dual-Phase, Single-Output Mode
  • Remote Voltage Sense
  • 1% Output Voltage (VOUT) Accuracy
  • Configurable Switching Frequency (fSW): 500kHz, 750kHz, 1MHz, 1.25MHz, or 2MHz
  • VOUT, Output Current (IOUT), and Junction Temperature (TJ) Monitoring via the I2C
  • Selectable Pulse-Frequency Modulation (PFM)/Pulse-Width Modulation (PWM) Mode, Adjustable Frequency, and Current Limit via the I2C
  • I2C-Configurable Reference Voltage (VREF) with Slew Rate Control
  • One 450mA, VOUT-Adjustable Low-Dropout (LDO) Regulator
  • Open-Drain Power Good (PG) Indication and General Status Interrupt
  • Multiple-Time Programmable (MTP) Memory Soft Start/Soft Shutdown and Delay with MPS-Patented FLEX-Timer Sequence Control
  • Over-Current Protection (OCP), Under Voltage Protection (UVP), Over-Voltage Protection (OVP), and Thermal Shutdown Protection
  • Available in a QFN-26 (4mmx4mm) Package with Wettable Flanks
  • Available in AEC-Q100 Grade 1

Typical applications

  • Industry Power Supplies
  • Automotive Infotainment, Automotive Smart Cockpits, Automotive Advanced Driver-Assistance Systems (ADAS)

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
Pins10 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 0.47 µH, 31.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current31.3 A
Saturation Current @ 10%46.5 A
Saturation Current @ 30%54.9 A
DC Resistance1.85 mΩ
MaterialFerrite 
Rated Inductance0.47 µH
Self Resonant Frequency160 MHz
–Check availability