IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4570 | Demoboard EV4570-F-01A

3A, 55V, Frequency Programmable Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-55 V
Output 13.3 V / 3 A
IC revision1.0

Description

The EV4570-F-01A is an evaluation board for the MP4570/MPQ4570, a frequency programmable step-down switching converter with integrated internal high-side and low side power MOSFETs. It can provide 3A continuous output current with peak current control for excellent transient response and efficiency performance. The wide 4.5V to 55V input voltage range accommodates a variety of step down applications, including those applications in industrial, PoE, automotive and printer with DC high voltage bus.The valley current detection is used to avoid current running way at over current protection. Also it has accurate and reliable over voltage protection, and auto recovery thermal protection. In addition, the optional external soft start is available. Enable and power good indication function can be used to power track easily. In order to increase the efficiency, MP4570/MPQ4570 will automatically scaling down the switching frequency when load is light. Meanwhile, the low side MOSFET will be turned off to reduce driver loss when zero inductor current is detected. Synchronous operation mode with integrated low side MOSFET is much helpful to reduce the conduction loss and also beneficial to reduce external components space and save the cost.

Features

  • Wide Input Voltage Range: 4.5V to 55V
  • Programmable Switching Frequency
  • Stable Independent on Output Capacitors
  • Optional External Soft Start
  • Peak Current Mode Control
  • OCP Protection with Valley Current Detection
  • Support External SYNC Clock
  • OVP Protection
  • Current Limit Decreasing during Output Short for Better Thermal Performance
  • Power Good Indication
  • Thermal Shutdown Protection
  • Fully Assembled and Tested

Typical applications

  • PoE Input Non-isolated Buck, Industrial Power Systems, Automotive Power Systems, Distributed Power Systems
  • Printers and Scanners

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 10 µH, 7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current7 A
Saturation Current @ 10%7.9 A
Saturation Current @ 30%16.8 A
DC Resistance30 mΩ
Self Resonant Frequency12 MHz
MountSMT 
–Check availability