IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4559DN | Demoboard EVQ4559DN-00A

Industrial Grade, 1.5A, 2MHz, 55V Step-Down Converter AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage8-55 V
Switching frequency2000 kHz
Output 13.3 V / 1.5 A
IC revision1.0

Description

The EVQ4559DN-00A is an evaluation board for the MPQ4559, a high frequency step-down regulator with an integrated power MOSFET. The MPQ4559 integrates a 250mΩ MOSFET that provides 1.5A load current over a wide operating input voltage of 4.5V to 55V. Current mode control provides fast transient response and eases loop stabilization. An internal soft-start prevents inrush current at turn-on. The EVQ4559DN-00A is a fully assembled and tested PCB. It generates a +3.3V output voltage at load current up to 1.5A from an 8V to 55V input range. Switching frequency is set at 500kHz

Features

 Guaranteed Industrial Temp Range Limits

  • Wide 3.8V to 55V Operating Input Range
  • 250mΩ Internal Power MOSFET
  • Up to 2MHz Programmable SwitchingFrequency
  • 140μA Quiescent Current
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 52V
  • Available in QFN (3mm x 3mm) andSOIC8E with Exposed Pad Packages
  • AEC-Q100 Qualified

Typical applications

  • Battery Powered Systems
  • High Voltage Power Conversion
  • Industrial Power Systems
  • Distributed Power Systems
  • Automotive Systems

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability