IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4559-AEC1

Industrial Grade, 1.5A, 2MHz, 55V Industrial Grade, 1.5A, 2MHz, 55V AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage3.8-55 V
Switching frequency2000 kHz
Output 13.3 V / 1.2 A
IC revision1.01

Description

The MPQ4559 is a high frequency step-down switching regulator with integrated internal highside high voltage power MOSFET. It provides 1.5A output with current mode control for fast loop response and easy compensation. The wide 3.8V to 55V input range accommodates a variety of step-down applications, includingthose in automotive input environment. A 12µA shutdown mode supply current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. By switching at 2MHz, the MPQ4559 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.The MPQ4559 is available in small 3mm x 3mm QFN10 and SOIC8 with exposed pad packages

Features

 Guaranteed Industrial Temp Range Limits

  • Wide 3.8V to 55V Operating Input Range
  • 250mΩ Internal Power MOSFET
  • Up to 2MHz Programmable SwitchingFrequency
  • 140μA Quiescent Current
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 52V
  • Available in QFN (3mm x 3mm) andSOIC8E with Exposed Pad Packages
  • AEC-Q100 Qualified

Typical applications

  • Automotive Systems
  • High Voltage Power Conversion
  • Battery Powered Systems
  • Industrial Power Systems
  • Distributed Power Systems

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
–
–
Self Resonant Frequency45 MHz
MountSMT 
Performance Rated Current4.2 A
DC Resistance35 mΩ
Operating Voltage120 V
Size7332 
VersionRobust 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
–
DC Resistance35 mΩ
–
Size1038 
VersionSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 15 µH, 4.2 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current4.2 A
Saturation Current4.5 A
Self Resonant Frequency16.6 MHz
MountSMT 
Performance Rated Current7 A
DC Resistance28 mΩ
Operating Voltage120 V
Size1260 
VersionStandard 
–Check availability
SPECWE-PD SMT Power Inductor, 22 µH, 3.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current3.5 A
Saturation Current3.7 A
Self Resonant Frequency13.5 MHz
MountSMT 
Performance Rated Current6 A
DC Resistance36 mΩ
Operating Voltage120 V
Size1260 
VersionStandard 
–Check availability