IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4558

1A, 2MHz, 55V Step-Down Converter AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage3.8-55 V
Switching frequency2000 kHz
Output 12.5 V
IC revision1.01

Description

The MPQ4558 is a high-frequency, step-down switching regulator with an integrated internal high-side high-voltage power MOSFET. It provides up to a 1A output with current-mode control for fast loop response and easycompensation.The wide 3.8V-to-55V input range accommodates a variety of step-down applications, including automotive input. A 12µA shutdown-mode supplycurrent makes it suitable for battery-powered applications.A scaled-down switching frequency in light-load conditions provides high power-conversion efficiency over a wide load range while reducing switching and gate driver losses.The frequency fold-back prevents inductor current runaway during startup and thermal shutdown provides reliable, fault-tolerant operation.By switching at 2MHz, the MPQ4558 can prevent EMI (electromagnetic interference) noise problems, such as those found in AM radio andADSL applications.The MPQ4558 is available in an SOIC8E and a 10-pin 3mm x 3mm QFN package.

Features

  • Guaranteed Industrial/Automotive
  • Temperature Range Limits
  • Wide 3.8V-to-55V Operating Input Range
  • 250mΩ Internal Power MOSFET
  • Up to 2MHz Programmable Switching Frequency
  • 140μA Quiescent Current
  • Stable with Ceramic Capacitors
  • Internal Soft-Start
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 52V
  • Available in SOIC8E and 3mm x 3mm QFN10 Packages
  • Available in AEC-Q100 Grade 1

Typical applications

  • Battery Powered Systems
  • Distributed Power Systems
  • High Voltage Power Conversion
  • Automotive Systems
  • Industrial Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 4.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.2 A
DC Resistance35 mΩ
Operating Voltage120 V
Self Resonant Frequency45 MHz
Size7332 
VersionRobust 
–Check availability