IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ4456

Industrial Grade ,1A, 4MHz, 36V StepDown Converter

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Switching frequency4000 kHz
Output 136 V / 1 A
IC revision1.01

Description

The MPQ4456 is a high frequency step.down switching regulator with an integrated internal high.side high voltage power MOSFET. It provides 1 A output with current mode control for fast loop response and easy compensation.The wide 3.8V to 36V input range accommodates a variety of step.downapplications, including those in automotive systems. A 1204A operational quiescent current is suitable for use in battery.powered applications.Special controlled circuitry allows the MPQ4456 to maintain PWM operation at low output currents. This lowers noise by reducing the pulse skipping.By switching at 4MHz, the MPQ4456 prevents EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.The MPQ4456 is available in thin 10.pin 3mm x 3mm TQFN package.

Features

  • Guaranteed Industrial Temp Range
  • 120?A Quiescent Current
  • Wide 3.8V to 36V Operating Input Range
  • 300mA Internal Power MOSFET
  • Up to 4MHz Programmable Switching Frequency
  • Ceramic Capacitor Stable
  • Internal Soft.Start
  • Extended PWM Operation Reduces Noise
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 36V
  • Available in 10.Pin 3x3 TQFN Package

Typical applications

  • Automotive Systems
  • Industrial Power Systems
  • High Voltage Power Conversion
  • Distributed Power Systems
  • Battery Powered Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 3.3 µH, 4.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current4.9 A
DC Resistance30 mΩ
Operating Voltage120 V
Self Resonant Frequency61 MHz
Size7332 
VersionRobust 
–Check availability