IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ2451

Industrial/Automotive-Grade 36V, 2MHz, 0.6A Step-Down Converter AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage3.3-36 V
Switching frequency1400-2600 kHz
Output 15 V / 0.6 A
IC revision1.02

Description

The MPQ2451 is a high frequency, step-down, switching regulator with an integrated highvoltage high-side power MOSFET. It efficiently provides up to a 0.6A output with current-mode control for fast loop response.The wide 3.3V-to-36V input range accommodates a variety of automotive step-down applications,and the 3μA shutdown-mode quiescent currentallows use in battery-powered applications.The MPQ2451 achieves high power-conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driving losses.Frequency fold-back prevents inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation.The MPQ2451 is available in a cost-effective SOT23-6L and QFN-6L packages.

Features

  • Guaranteed Industrial/Automotive Temp.Range Limits
  • 130μA Operating Quiescent Current
  • Wide 3.3V-to-36V Operating Input Range
  • 500mΩ Internal Power MOSFET
  • 2MHz Fixed Switching Frequency
  • Internally Compensated
  • Stable with Ceramic Output Capacitors
  • Internal Soft-Start
  • Precision Current Limit Without Current Sensing Resistor
  • 90% Efficiency

  • Output Adjustable from 0.8V to 0.9·VIN
  • 6-Lead SOT23 and QFN Packages
  • Available in AEC-Q100 Grade 1

Typical applications

  • High-Voltage Power Conversion
  • Automotive Systems
  • Industrial Power Systems
  • Distributed Power Systems
  • Battery-Powered Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(mΩ)
VOP(V)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.5 A
Saturation Current2.35 A
Self Resonant Frequency100 MHz
MountSMT 
DC Resistance28 mΩ
–
Size4828 
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 2.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2.15 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
DC Resistance35 mΩ
–
Size4828 
–
–Check availability
SPECWE-PD SMT Power Inductor, 4.7 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.2 A
Saturation Current2.5 A
Self Resonant Frequency53 MHz
MountSMT 
DC Resistance78 mΩ
Operating Voltage120 V
Size6033 
VersionRobust 
–Check availability