IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MPQ2244-AEC1 | Demoboard EVQ2244-D-00A

4A, 6V, Configurable-Frequency Synchronous Buck Converter Evaluation Board, AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage2.7-6 V
Output 11.8 V / 4 A
IC revision1.0

Description

The EVQ2244-D-00A is an evaluation board designed to demonstrate the capabilities of the MPQ2244-AEC1, a configurable-frequency (300kHz to 2.2MHz), synchronous step-down converter with an integrated high-side MOSFET (HS-FET) and a synchronous rectifier (SR) for high-efficiency operation without the need for an external Schottky diode.The MPQ2244-AEC1 can achieve up to 4A of continuous output current (IOUT) across a 2.7V to 6V input voltage (VIN) range, and generates an output voltage (VOUT) as low as 0.606V. It is ideal for a wide range of applications, including automotive infotainment, clusters, and telematics, as well as portable instruments.Advanced asynchronous modulation (AAM) mode provides high efficiency by reducing switching losses at light loads, while forced continuous conduction mode (FCCM) offers a controllable frequency and a lower output voltage ripple. Peak current mode control provides excellent transient response and efficiency performance.An open-drain power good (PG) signal indicates whether VOUT is within 85% to 115% of the nominal voltage.Full protection features include over-current protection (OCP) with valley current detection to avoid current runaway, short-circuit protection (SCP), reliable over-voltage protection (OVP), and auto-recovery thermal protection.The EVQ2244-D-00A is fully assembled and tested. The MPQ2244-AEC1 is available in a QFN-9 (2mmx3mm) package, and is available in AECQ100 Grade 1.

Features

Full protection features include over-currentprotection (OCP) with valley current detection toavoid current runaway, short-circuit protection(SCP), reliable over-voltage protection (OVP),and auto-recovery thermal protection.

Typical applications

  • Portable instruments

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability