IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8843

6V, 3A, Synchronous, Step-Down Switcher with I2C Interface

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.1 V / 3 A
IC revision1.0

Description

The EV8843-G-00A is used for demonstrating the performance of MP8843, a highly integrated, high frequency, synchronous, step-down switcher with I2C control interface. MP8843 supports up to 3A current from a wide input supply range of 2.5V to 6V with excellent load and line regulation. Constant-on-time (COT) control provides fast transient response, high light-load efficiency and easy loop stabilization. The I2C interface allows for communication interface speed up to 3.4Mbps. It controls the output voltage on the fly from 0.6V to 1.1V with 3.9mV voltage steps and it also controls the output voltage transition slew rate. The interface also allows for the selection of power-save mode to meet different application requirements. Protection features include internal soft-start, over-current protection, and over-temperature protection. MP8843 is available in 2mmx2mm 12-pin QFN package

Features

  • Wide Input Range from 2.6V to 6V
  • Up to 3A of Continuous Current
  • 55mΩ and 35mΩ Internal Power MOSFET
  • High-Speed I2C Communication Interface up to 3.4MHz
  • I2C Programmable Output Voltage from 0.6V to 1.1V for Direct VOUT Sense
  • VOUT Range Extendable by Adding External Feedback Resistor
  • Programmable Switching Frequency from 1MHz to 2MHz
  • Programmable Voltage Transition Slew Rate
  • I2C Selectable Power Save Mode
  • External and I2C-Controlled Power Good Indicator
  • Internal Soft Start (SS)
  • Short-Circuit Protection (SCP) with Latch-Off
  • Thermal Shutdown
  • Available in a QFN-12 (2mmx2mm) Package

Typical applications

  • •Storage Drives
  • •Portable Instruments
  • •Battery-Powered Devices
  • •Small/Handheld Devices

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability