IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8764GLE

High Efficiency, 12A, 18V Synchronous Step-down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency200-1000 kHz
Output 13 V / 12 A
IC revision1.0

Description

The EV8764GLE-L-00A is an evaluation board for the MP8764GLE, a high efficiency monolithic synchronous step-down converter.

The EV bo rd can deliver 12A continuous load current over a wide 4.5V to 18V operating input range. High efficiency can be achieved over awide output current load range.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

This EV board can be turned on or shut down via a remote ON/OFF input that is referenced to ground. This input is compatible with popularlogic devices.

Features

  • Wide 4.5V to 18V Operating Input Range
  • 12A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Adaptive COT for Ultrafast Transient Response
  • Programmable Soft Start Time
  • re-Bias Start up
  • Programmable Switching Frequency from 200kHz to 1MHz
  • Latch-off SCP, and non-latch OVPProtection and Thermal Shutdown
  • Output Adjustable from 0.611V to 13V
  • Available in a QFN3x4 Package

Remarks:

  • Refer page num 20 for more inductor values.

Typical applications

  • Set-top Boxes
  • Personal Video Recorders
  • Distributed Power Systems
  • Samll-cell Base Stations
  • XDSL Modem/DSLAM
  • Flat Panel Television and Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 27.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current27.2 A
Saturation Current @ 10%26.5 A
Saturation Current @ 30%31.1 A
DC Resistance2.65 mΩ
MaterialFerrite 
Rated Inductance0.95 µH
Self Resonant Frequency100 MHz
–Check availability