IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8763

High Efficiency, 12A, 18V, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage8-18 V
Switching frequency200-1000 kHz
Output 11.8 V / 12 A
IC revision1.0

Description

The MP8763 is a fully-integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution to achieve a 12A output current over a wide input-supply range with excellent load and line regulation. The MP8763 operates at high efficiency over a wide output-current load range.

The MP8763 uses Constant-On-Time (COT) control mode to provide fast transient response and ease loop stabilization.

An external resistor programs the operating frequency from 200kHz to 1MHz. The frequency stays nearly constant as the input supply varies with the feed-forward compensation.

The default under voltage lockout threshold is 4.1V, but a resistor network on the enable pin can increase this threshold. The soft start pin controls the output voltage startup ramp. An open drain power good signal indicates that the output is within nominal voltage range.

It has full integrated protection features that include over-current protection, over-voltage protection and thermal shutdown.

The MP8763 is available in a 3mm×4mm QFN package, and requires a minimal number of readily-available components.

Features

2.5V to 5V Operating Input Range with External 5V Bias

  • 4.5V to 18V Operating Input Range with Internal Bias
  • 12A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss-Reduction Technique
  • Adaptive COT for Ultrafast Transient Response
  • 1.5% Reference Voltage Over Junction Temperature Range (−40°C to +125°C)
  • Programmable Soft-Start Time
  • Pre-Bias Start-Up
  • Programmable Switching Frequency from 200kHz to 1MHz
  • Non-Latch OCP, OVP, and Thermal Shutdown
  • Output Adjustable from 0.611V to 13V

Typical applications

  • XDSL Modem/DSLAM
  • Small-Cell Base Stations
  • Distributed Power Systems
  • Set-Top Boxes
  • Personal Video Recorders
  • Flat-Panel Televisions and Monitors

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 27.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current27.2 A
Saturation Current @ 10%26.5 A
Saturation Current @ 30%31.1 A
DC Resistance2.65 mΩ
MaterialFerrite 
Rated Inductance0.95 µH
Self Resonant Frequency100 MHz
–Check availability