IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8760D | Demoboard EV8760D-L-00A

High Efficiency, 6A, 18V Synchronous Step-Down Converter With Output Discharge

Overview

TopologyBuck Converter
Input voltage8-18 V
Output 11.8 V / 6 A
IC revision1.0

Description

The EV8760D-L-00A is an evaluation board for the MP8760DGL, a high-efficiency, monolithic, synchronous, step-down converter with output discharge function. The EV board can deliver a continuous 6A load current over an 8V-to-18V operating input range. The EV board can achieve high efficiency over a wide output current load range. Constant-On-Time (COT) control provides fast transient response and eases loop stabilization. This EV board can be turned on or shut down via a remote ON/OFF input that is referenced to ground. This input is compatible with popular logic devices

Features

  • 2.5V to 18V Operating Input Range with External 5V Bias
  • 4.5V to 18V Operating Input Range with Internal Bias
  • 6A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Adaptive COT for Ultrafast Transient Response
  • 1.5% Reference Voltage Over -40C to 125C Junction Temperature Range
  • Programmable Soft Start and Shut-down Time
  • Pre-Bias Start up
  • Output Discharge after EN Shut down
  • Programmable Switching Frequency from 200kHz to 1MHz
  • Non-latch OCP, OVP and Thermal Shutdown
  • Output Adjustable from 0.611V to 13V

Typical applications

  • Set-Top Boxes
  • Storage
  • •Distributed Power Systems
  • •Small-Cell Base Stations
  • •Personal Video Recorders
  • •Flat Panel Television and Monitors
  • •XDSL Modem/DSLAM

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 2.2 µH, 17.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current17.4 A
Saturation Current @ 10%22.5 A
Saturation Current @ 30%25.6 A
DC Resistance4.8 mΩ
MaterialFerrite 
Rated Inductance2.1 µH
Self Resonant Frequency80 MHz
–Check availability