IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8030 | Demoboard EVL8030-QJ-01A

IEEE 802.3af/at/bt-Compatible, PoE PD with PD Interface and SSR Forward Controller

Overview

TopologyForward Converter
Input voltage41-57 V
Output 15 V / 14 A
IC revision1.0

Description

The EVL8030-QJ-01A is an evaluation board designed to demonstrate the capabilities of the MP8030, a fully integrated, IEEE 802.3af/at/btcompatible,Power over Ethernet(PoE),powered device (PD) with a PD interface and a high-efficiency forward controller.The PD interface has all the functions of IEEE 802.3af/at/bt. It integrates a 100V hot-swap MOSFET and a gate driver (GATE1) to improve efficiency for high-powered applications. The second gate driver (GATE2) supports an external, low RDS(ON) N-channel MOSFET to reduce high-power loss while the controller is powered from via adapter.The controller is designed for both primary-side regulation (PSR) in flyback applications and secondary-side regulation (SSR) in active clamped forward applications.It is recommended to read the MP8030 datasheet prior to making any changes to the EVL8030-QJ-01A.

Features

  • Compliant with 802.3af/at/bt Specifications
  • Internal Hot-Swap MOSFET for ≤51W Designs
  • External FET with GATE1 for >51W Designs
  • GATE2 N-Channel MOSFET Driver for Adapter Supply
  • Supports Automatic Classification
  • Automatic Maintain Power Signature Function
  • Primary-Side Regulation (PSR) for Flyback Applications
  • Secondary-Side Regulation (SSR) for Flyback Applications
  • SSR for Active-Clamp Forward Applications
  • Frequency Dithering for Reduced EMI
  • Ethernet Alliance (EA Gen 2) Certified
  • Available in a QFN-32 (5mmx6mm) Package

Typical applications

  • IEEE 802.3af/at/bt-Compliant Devices, Security Cameras, Video and VoIP Phones, WLAN Access Points, Internet of Things (IoT) Devices, Pico Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Packaging
xPxC
Type
Shielding
Tab
EMI
Application System
Working Voltage(V (AC))
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, 470 µF, 3000
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Endurance 3000
Ripple Current750 mA
Leakage Current47 µA
Dissipation Factor14 %
Pitch3.5 mm
Diameter8 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
Rated Voltage10 V (DC)
–
–
Length11.5 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current2.5 A
Inductance1 mH
DC Resistance55 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length14 mm
Width7.5 mm
Height16 mm
MountTHT 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
PackagingTray 
Number of Pins (xPxC)8P8C 
TypeHorizontal 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Working Voltage120 V (AC)
Rated Current1.5 A
–
–
–
–
–
–
–
–
MountTHT 
Data rate10/100BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Pitch1.27 mm
–
–
–
Type4PPoE (to 900 mA) 
–
–
–
–
–
–
Inductance0.35 mH
–
–
Insulation Test Voltage1500 V (AC)
–
Length17.55 mm
Width16 mm
Height98.8 mm
MountSMT 
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
–Check availability