IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8009A | Demoboard EVL8009A-V-00A

Fully Integrated, 802.3af/at-Compliant PoE PD Interface with High-Efficiency PSR Flyback Controller Evaluation Board

Overview

TopologyLAN / POE
Input voltage36-57 V
Output 112 V / 2.1 A
IC revision1.0

Description

The EVL8009A-V-00A is an evaluation board designed to demonstrate the capabilities of the MP8009A, an integrated, IEEE 802.3af/at power over Ethernet (PoE) powered device (PD) power supply converter. It also includes a PD interface and a highly efficient flyback/forward controller.The PD interface features all IEEE 802.3af/at capabilities, including detection, 1-event classification, 2-event classification, a 120mA inrush current limit, an 840mA operation current limit, and a 100V hot-swap MOSFET.

Features

  • 36V to 57V Power over Ethernet (PoE)
  • Input or 48V Auxiliary Adapter Input
  • Primary-Side Regulation (PSR) for Flyback Applications
  • 802.3af/at Compliant
  • 250kHz Fixed Switching Frequency (fSW)
  • 32ms Soft-Start Time (tSS)
  • Frequency Dithering for Electromagnetic Interference (EMI) Reduction
  • Overload Protection (OLP), Short-Circuit Protection (SCP), and Over-Voltage Protection (OVP) with Hiccup Mode for Each Protection
  • Thermal Shutdown
  • Available in a QFN-28 (4mmx5mm) Package

Typical applications

  • Wireless Local Area Network (WLAN) Access Points
  • IEEE 802.3af/at-Compatible Devices, Security Cameras, Video Phones
  • PoE

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
C
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
xPxC
Type
Shielding
Tab
EMI
Application System
IR(mA)
Working Voltage(V (AC))
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Application
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 16.5 A, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current16.5 A
Saturation Current @ 10%20.9 A
Saturation Current @ 30%37.6 A
DC Resistance4 mΩ
Self Resonant Frequency323 MHz
–
–
–
–
–
–
–
Length4.45 mm
–
–
–
ShieldingShielded 
–
–
–
–
–
–
Number of windings1.5 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance0.1 µH
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
DC Resistance65 mΩ
–
–
–
–
–
–
–
–
Length10 mm
–
–
–
–
–
–
–
Rated Current1800 mA
–
Winding Stylesectional 
Number of windings2 
Inductance [1]470 µH
Maximum Impedance1800 Ω
Rated Current1600 mA
DC Resistance [1]0.065 Ω
Rated Voltage80 V
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance470 µH
Leakage Inductance [min.]3000 nH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Pitch1.27 mm
–
Length17.5 mm
–
–
TypeStandard 
–
–
–
–
–
–
–
–
Inductance [1]350 µH
–
–
–
–
ApplicationStandard 
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 µF
Endurance 3000
Ripple Current750 mA
Leakage Current55 µA
Dissipation Factor10 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTray 
Number of Pins (xPxC)8P8C 
TypeHorizontal 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1500 mA
Working Voltage120 V (AC)
–
–
–
–
–
–
–
–
Data rate10/100BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–
–Check availability