IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP8007 | Demoboard EV8007-V-00B

IEEE 802.3af PoE PD Interface with Buck Converter

Overview

TopologyBuck Converter
Input voltage37-57 V
Output 112 V / 1 A
IC revision1.0

Description

EV8007-V-00B Evaluation Board is designed to demonstrate the capability of MP8007`s buck converter function. This board supports IEEE 802.3af PoE compliant Powered Device with PD interface and buck converter power. It is targeted for non-isolated 13W PoE application.The PD interface has all the functions of IEEE802.3af, including detection, classification,inrush current, operation current limit as well as100V Hot-swap MOSFET. The DCDC converteruses fixed peak current and variable frequencydiscontinuous conduction mode (DCM) toregulate constant output voltage.The MP8007 is available in QFN-28(4mmX5mm) package.

Features

Integrated 180V Switching Power MOSFET

  • Internal 80V Startup Circuit
  • Up to 3A Programmable Current Limit
  • Discontinuous Conduction Work Mode
  • Supports Low-side Switch Buck Converter
  • Include OLP, OVP and Thermal Protection
  • Minimal External Components Count
  • Available in QFN-28 4mmx5mm Package

Typical applications

  • General Buck Converter
  • • Security Camera,VoIP Phones
  • WLAN Access Points

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 1000BASE-T, 1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionYes 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability