IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4462

3.5A, 4MHz, 36V Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Switching frequency1600-4800 kHz
Output 13.3 V / 3.5 A
IC revision1.03

Description

The MP4462 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 3.5A output with current mode control for fast loop response and easy compensation.

The wide 3.8V to 36V input range accommodates a variety of step-down applications, including those in an automotive input environment. A 120µA operational quiescent current allows use in battery-powered applications.

High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.

The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.

In some applications, such as AM radio and ADSL applications, in which the device is sensitive to frequency band, the MP4462 can avoid the related EMI problem by setting the frequency at 4MHz.

The MP4462 is available in small 3x3mm QFN10 and SOIC8E packages.

Features

  • 120μA Quiescent Current
  • Wide 3.8V to 36V Operating Input Range
  • 150mΩ Internal Power MOSFET
  • Up to 4MHz Programmable Switching Frequency
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Internally Set Current Limit without a Current Sensing Resistor
  • Output Adjustable from 0.8V to 30V
  • Available in 3x3mm QFN10 and SOIC8E Packages.

Typical applications

  • Industrial Power Systems
  • High Voltage Power Conversion
  • Distributed Power Systems
  • Automotive Systems
  • Battery Powered Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability