IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP44014 | Demoboard EV44014-S+HR1001-S-01A

240W LED Driver&Adapters Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 112 V / 20 A
IC revision01A

Description

The MP44014 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correction using minimum external components.

Features

  • Wide Operating Input Range(from 90V to 265V)
  • 240W Rated Power and Constant Voltage Output
  • High efficiency up to 93%
  • Meet Class C Standard of IEC61000-3-2
  • Meet EN55022 Standard
  • Meet EN61000-4-5 Level 4 for Surge Immunity (4kV)
  • High Power Factor
  • Over load protection (Hiccup Mode)
  • Short Circuit Protection (Latch Mode)
  • Over Voltage Protection
  • Anti-capacitive Mode Protection

Typical applications

  • LED Driver Application
  • Adapters Application

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(mΩ)
VR(V)
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.35 A, 1.1 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.35 A
Self Resonant Frequency1.1 MHz
VersionStandard 
Rated Current0.29 A
Inductance2200 µH
DC Resistance4730 mΩ
Rated Voltage120 V
MaterialNiZn 
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionTHT 
Rated Current3 A
Inductance1000 µH
DC Resistance35 mΩ
Rated Voltage250 V
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3.1 A
Inductance330 µH
DC Resistance85 mΩ
Length26 mm
Width12.9 mm
MountTHT 
Check availability