IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP44010

Boundary Mode PFC Controller

Overview

TopologyPower Factor Correction
Input voltage90-305 V
Output 124 V / 10 A
IC revision1.11

Description

The MP44010 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correctionusing minimum external components.

The output voltage is accurately regulated by a high performance voltage mode amplifier with an accurate internal voltage reference.

The precise adjustable output over-voltage protection greatly enhances the system reliability.

The on-chip R/C filter on the current sense pin can eliminate the external R/C filter.

The extremely low start-up current, quiescent current and the disable function can reduce the power consumption and result in excellentefficiency performance.

The MP44010 is available in SOIC8 and DIP packages.

Features

  • Boundary Conduction Mode PFC Controller for Pre-regulator
  • Zero-crossing Compensation to Minimum THD of AC Input Current
  • Precise Adjustable Output Over-voltage Protection
  • Ultra-low (15μA) Start-up Current.
  • Low (0.46mA) Quiescent Current
  • On-chip Filter on Current Sense Pin
  • Disable Function
  • -600/+800mA Peak Gate Drive Current
  • Available in SOIC8 and DIP-8 Packages

Remarks

  • Refer Page no-12 Figure-6Lcm=40mH,Ldm=350uH,L1=550uH are used.

Refer link-https://www.monolithicpower.com/DesktopModules/DocumentManage/API/Document/GetDocument?id=2582

  • Lcm1=20mH,Lcm2=32mH,Ldm1=1.5mH,T1 are used.

Typical applications

  • Offline Adaptor
  • PFC Pre-regulators
  • LLC Front End
  • Electronic Ballast

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 330 µH, 3.1 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current3.1 A
DC Resistance0.085 Ω
Check availability