IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4031

TRIAC and Analog Dimmable, Primary-Side–Controlled Offline LED Controller with Active PFC

Overview

TopologyFlyback Converter
Input voltage108-305 V
Output 130 V / 0.53 A
IC revision1.03

Description

The MP4031 is a TRIAC and analog dimmable, primary-side–controlled, offline LED lighting controller with active PFC. It can output an accurate LED current for an isolated lighting application with a single-stage converter. The proprietary real-current–control method can accurately control the LED current using primaryside information. It can significantly simplify LEDlighting system design by eliminating secondaryside feedback components and the optocoupler.The MP4031 implements power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses.The MP4031 has an integrated charging circuit at the supply pin for fast start-up without a perceptible delay.The proprietary dimming control expands the TRIAC-based dimming range.The special current sense structure can implement analog dimming.The MP4031 has multiple protections that greatly enhance system reliability and safety, including over-voltage protection, overload protection,supply-pin under-voltage lockout, and overtemperature protection.All fault protections feature auto-restart.The MP4031 is available in an 8-pin SOIC package.

Features

  • Primary-Side-Control without Secondary-Side Feedback
  • Internal Charging Circuit at the Supply Pin for Fast Start-Up
  • Accurate Line Regulation
  • High Power Factor
  • Operates in Boundary Conduction Mode
  • Flicker-Free, Phase-Controlled TRIAC
  • Dimming with Expanded Dimming Range.
  • Analog-Dimming Compatible
  • Cycle-by-Cycle Current Limit
  • Over-Voltage Protection
  • Over-Load Protection
  • Over-Temperature Protection
  • Available in an 8-Pin SOIC Package

Typical applications

  • Industrial Lighting
  • Residential Lighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
ISAT(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current @ 10%0.55 A
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
VersionStandard 
Saturation Current0.55 A
MountTHT 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
DC Resistance4.73 Ω
Self Resonant Frequency1.1 MHz
VersionStandard 
Saturation Current0.35 A
MountTHT 
Check availability