IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4030

TRIAC-Dimmable, Primary-Side-Control Offline LED Controller with Active PFC

Overview

TopologyFlyback Converter
Input voltage198-265 V
Output 130 V / 0.5 A
IC revision1.01

Description

The MP4030 is a TRIAC-dimmable, primary-sidecontrol, offline LED lighting controller with active PFC. It can output an accurate LED current foran isolated lighting application with a single-stage converter. The proprietary real-current-control method can accurately control the LED current using primary-side information. It can significantly simplify LED lighting system design by eliminating secondary-side feedback componentsand the optocoupler.

The MP4030 implements power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses.'

The MP4030 has an integrated charging circuit at the supply pin for fast start-up without a perceptible delay.

The proprietary dimming contraol expands the TRIAC-based dimming range.The MP4030 has multiple protections that greatly enhance system reliability and safety, and include over-voltage protection, short-circuit protection, programmable primary-side overcurrent protection, supply-pin under-voltage lockout, and over-temperature protection.

All fault protections feature auto-restart.

The MP4030 is available in an 8-pin SOIC package.

Features

  • Primary-Side-Control without Requiring a Secondary-Side Feedback Circuit
  • Internal Charging Circuit at the Supply Pin for Fast Start-Up
  • Accurate Line Regulation
  • High Power Factor
  • Flicker-Free, Phase-Controlled TRIAC
  • Dimming with Expanded Dimming Range.
  • Operates in Boundary Conduction Mode
  • Cycle-by-Cycle Current Limit
  • Programmable Primary-Side Over-Current Protection
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Temperature Protection
  • Available in an 8-Pin SOIC Package

Remarks

  • Refer Page no-19 figure no-17L1=L2=4.7mH,L3=1.8mH and Lp=1.92mH are used.
  • Refer Page no-19 figure no-18L2=L3=1.8mH,L1=1mH and Lp=2.15mH are used.
  • Refer Page no-20 Figure no-19L1=L2=L3=4.7mH,Lp=841uH are used.

Refer Page no-20 Figure no-20L1=1mH,L2=L3=1.8mH and Lp=2.15mH are used.

Typical applications

  • Industrial and Commercial Lighting
  • Solid-State Lighting
  • Residential Lighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
ISAT(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.42 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.42 A
Saturation Current @ 10%0.69 A
DC Resistance2.5 Ω
Self Resonant Frequency1.6 MHz
VersionStandard 
Saturation Current0.55 A
MountTHT 
Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1800 µH, 0.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1800 µH
Rated Current0.35 A
Saturation Current @ 10%0.38 A
DC Resistance3.5 Ω
Self Resonant Frequency1.4 MHz
VersionStandard 
Saturation Current0.38 A
MountTHT 
Check availability