IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4008 | Demoboard EV4008-S-00A

High-Brightness High-Current Accuracy WLED Controller

Overview

TopologyBoost Converter
Input voltage20-48 V
Output 170 V / 0.35 A
IC revision1.0

Description

The EV4008-S-00A is designed to demonstratethe capabilities of MP4008. The MP4008 is acurrent mode controller designed for driving thehigh brightness Light Emitting Diodes (LEDs)with wide input voltage 9V-28V. It can be usedboth in Boost and SEPIC topologies.With a 20-48V power supply PVIN and a 9-28VIC supply for MP4008, The evaluation boardcan drive a single LED string with the LEDcurrent regulated to 350mA and VLED voltageup to 70V. Apply a PWM dimming signal to doPWM dimming. The Over-Voltage protection,short LED protection, short inductor/diodeprotection and over current protection areintegrated.

Features

  • Constant-current WLED Driver Controller
  • 280mV Feedback Voltage with ±1.8%Accuracy
  • 9V-28V Input Voltage
  • Leading Edge Blanking for Current Sense
  • Frequency Fixed 180kHz
  • Fast PWM Dimming
  • Soft Start
  • Over Voltage Protection
  • Short LED Protection
  • Short Output Protection
  • Over Current Protection
  • Short Inductor/Diode Protection
  • VIN UVLO
  • Thermal Shutdown
  • Available in SOIC-8 package

Typical applications

  • DC/DC LED Driver
  • General Illumination
  • LCD Backlighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 100 µH, 2.4 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Saturation Current @ 10%2.4 A
Saturation Current @ 30%3.1 A
Rated Current2.2 A
Performance Rated Current2.85 A
DC Resistance140 mΩ
Self Resonant Frequency5.2 MHz
Size1280 
VersionStandard 
Check availability