IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4000DS

350mA Off-Line WLED Driver Evalvation Board For 180-260VAC Input

Overview

TopologyBuck Converter
Input voltage180-260 V
Output 140 V / 0.35 A
IC revision1.0

Description

The EV4000DS-00C is an evaluation board for the MP4000. The EV4000DS-00C is a high efficiency step-down converter designed for driving high brightness Light Emitting Diodes (LEDs).The EV4000DS-00C can supply a maximumoutput current of 350mA to drive 10 to 40V LED strings from a wide input voltage 180 to260VAC with 50/60Hz.

Features

  • Constant-current LED Driver
  • Power MOSFET Zero-Current Turn On
  • High Efficiency and Reliability in BoundaryMode Operation
  • Low 0.9mA Operation Current
  • PWM or DC Input Burst Dimming Control
  • Hiccup Short Circuit Protection
  • UVLO, Thermal Shutdown
  • Maximum Frequency is Limited to 110kHz
  • Available in SOIC8 Package

Typical applications

  • DC/DC or AC/DC LED Driver Application, General Illumination, Industrial LED Lighting, LED Light

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 680 µH, 1.2 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Performance Rated Current1.2 A
DC Resistance825 mΩ
Operating Voltage120 V
Self Resonant Frequency1.5 MHz
Size1210 
VersionStandard 
–Check availability