IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3908DK | Demoboard EV3908DK-00A

High Efficiency Isolated Flyback Converter EV Board

Overview

TopologyFlyback Converter
Input voltage36-72 V
Output 15 V / 5 A
IC revision1.0

Description

The EV3908DK-00A is an evaluation board for the MP3908DK. It is configured to provide a regulated 5V output at up to 5A load current from a 36V-72V input. The output is adjustable by changing feedback resistors on the evaluation board.MP3908DK features a synchronous gate output which enables high efficiency design by relating the schottky rectifier by a MOSFET.

Features

  • Isolated High Efficiency 25W Design
  • Current Mode Control
  • Under-Voltage Lockout
  • Cycle-by-Cycle Current Limiting
  • 10μA Shutdown Current
  • 180μA Quiescent Current
  • 250KHz Constant Frequency Operation

Typical applications

  • Power over Ethernet (PoE), TV CCFL Power Generation, Telecom Isolated Power, Brick Modules

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750340060
SPECGate Drive Übertrager WE-GDT
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Gate Drive Übertrager WE-GDT
Check availability