IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3426 | Demoboard EV3426-L-00A

6A, 35V Boost Converter with Programmable Switching Frequency and UVLO Evaluation Board

Overview

TopologyBoost Converter
Input voltage3.2-22 V
Output 135 V / 6 A
IC revision00

Typical applications

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 4.7 µH, 14.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current14.9 A
Saturation Current @ 10%15.6 A
Saturation Current @ 30%17.1 A
DC Resistance7.9 mΩ
MaterialFerrite 
Rated Inductance3.2 µH
Self Resonant Frequency43 MHz
–Check availability