IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3426

6A, 35V Boost Converter with Programmable Switching Frequency and UVLO

Overview

TopologyBoost Converter
Input voltage8-22 V
Switching frequency300-2000 kHz
Output 124 V / 1 A
IC revision1.11

Description

The MP3426 is a current-mode step-up converter with a 6A, 90mΩinternal switch that provides a highly efficient regulator with a fast response. The MP3426 features programmable frequency of up to 2MHz that allows for easy filtering and reduces noise. An external compensation pin gives the user flexibility in setting loop dynamics, and uses small, low-ESR, ceramic output capacitors. Soft-start results in a small inrush current and can be programmed with an external capacitor. The MP3426 operates from an input voltage as low as 3.2V and can generate up to a 35V output.The MP3426’s features include under-voltage lockout, current limiting, and thermal overload protection. The MP3426 is available in a lowprofile 14-pin 3mm×4mm QFN package with an exposed pad.

Features

  • 6A, 90mΩ, 45V Power MOSFET
  • Uses Very Small Capacitors and Inductors
  • Wide Input Range: 3.2V to 22V
  • Output Voltage as High as 35V
  • Programmable fsw: 300kHz to 2MHz
  • Programmable UVLO, Soft-Start, UVLO Hysteresis
  • Micropower Shutdown <1μA
  • Thermal Shutdown 160°C
  • Available in 14-Pin 3mm×4mm QFNPackage

Typical applications

  • Audio - Microphone and Tuner Bias
  • Telecom – Power Supply
  • Automotive

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%6 A
Saturation Current @ 30%7.8 A
Rated Current5.8 A
Performance Rated Current7.4 A
DC Resistance23 mΩ
Self Resonant Frequency14.5 MHz
Size1280 
VersionStandard 
Check availability