IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3425

3A, 55V Boost Converter with Programmable Switching Frequency and UVLO

Overview

TopologyBoost Converter
Input voltage12 V
Switching frequency300-2000 kHz
Output 148 V / 0.35 A
IC revision1.03

Description

The MP3425 is a current mode step-up converter with a 3.5A, 90mΩ internal switch to provide a highly efficient regulator with fast response. The MP3425 features a programmed frequency up to 2MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting loop dynamics, and operates with small, low-ESR ceramicoutput capacitors. Soft-start results in small inrush current and can be programmed with an external capacitor. The MP3425 operates from an input voltage as low as 3.1V and can generate 48V at up to 350mA from a 12Vsupply.The MP3425 includes under-voltage lockout, current limiting and thermal overload protection to prevent damage in the event of an output overload. The MP3425 is available in a low profile 14-pin 3x4mm QFN package withexposed pad.

Features

  • 3.5A, 90mΩ, 55V Power MOSFET
  • Uses Tiny Capacitors and Inductors
  • Wide input range: 3.1V to 22V
  • Output Voltage as High as 55V
  • Programmable Fsw: 300kHz – 2 MHz
  • Programmable UVLO, Soft-Start, UVLO Hysteresis
  • Micropower shutdown <1μA
  • Thermal Shutdown 160 °C
  • Available in 14-Pin 3x4mm QFN Package

Typical applications

  • Telecom – Power Supply
  • Audio - Microphone and Tuner Bias
  • Automotive

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 5.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current5.5 A
DC Resistance45 mΩ
Operating Voltage120 V
Self Resonant Frequency8.5 MHz
Size1210 
VersionStandard 
–Check availability