IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP3307 | Demoboard EV3307-J-00A

Non-Synchronized White LED Driver Evaluation Board

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V
Switching frequency2200 kHz
Output 124 V / 0.04 A
IC revision1.0

Description

The MP3307 is a non-synchronous WLED stepupLED driver with 2.7V-to-5.5V input range. Ituses peak-current mode to regulate the LEDcurrent sensed through an external, low-sideresistor.The MP3307 features up to 2.2MHzprogrammable switching frequency which iseasy to avoid the noise interference and easy tooptimize efficiency and reduce the output filtercomponents size. To extend the dimming range,it supports both analog and PWM dimmingmode with separate input.MP3307 has LED open protection, output overvoltageprotection, cycle-by-cycle current limitprotection, and thermal shutdown protection.MP3307 is available in TSOT23-8 packagewhich is good to use in Video displays.

Features

  • 2.7V-to-5.5V Input Voltage
  • Analog Dimming with >20kHz input signal
  • Direct PWM dimming mode with 100Hz to2kHz input signal
  • Up to 2.2MHz Programmable SwitchingFrequency
  • Low 200mV Feedback Voltage with ±1%Accuracy at Room Temperature
  • 24V Open-Load Protection Threshold
  • UVLO, Thermal Shutdown
  • Cycle by Cycle Over Current Protection
  • Available in a TSOT23-8 Package

Typical applications

  • Tablets
  • In-Car LCD Infotainment
  • Video Displays

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 3.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current3.2 A
Saturation Current2.55 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability