IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP29368

1.2A, 24V, 1.4MHz Step-Down Converter in a TSOT23-6

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency1200-1700 kHz
Output 13.3 V / 1.2 A
IC revision1.2

Description

The MP29368 is a monolithic step-down switch mode converter with a built-in power MOSFET. It achieves 1.2A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP29368 requires a minimum number of readily available standard external components. The MP29368 is available in TSOT23-6 package.

Features

  • 1.2A Peak Output Current
  • 0.35Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • Up to 92% Efficiency
  • 0.1μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 24V Operating Input Range
  • Output Adjustable from 0.81V to 15V
  • Available in TSOT23-6 Package

Typical applications

  • Pre-Regulator for Linear Regulators
  • WLED Drivers
  • Battery Charger
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.4 A
Saturation Current1.95 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability