IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2759 | Demoboard EV2759-Q-01A

36V Switching Charger with Power Path Management for 1-Cell to 6-Cell Batteries Evaluation Board

Overview

TopologyOther Topology
Input voltage10-36 V
Output 14.4 V
IC revision1.0

Description

The EV2759-Q-01A is an evaluation board for the MP2759, a highly integrated switching charger designed for portable devices with 1-cell to 6-cell series Li-ion or Li-polymer battery packs. It can achieve up to 3A of charge current and supports a variety of battery chemistry types with different full battery voltages.

Features

  • Up to 36V Operation Input Voltage
  • Up to 3A Charge Current
  • 1-Cell to 6-Cell Series with 3.6V, 4.0V, 4.1V, 4.15V, 4.2V, 4.35V, or 4.4V Battery Regulation Voltage for Each Cell
  • Input Current Limit Regulation
  • Minimum Input Voltage Regulation
  • Support OR Selection Power Path Management
  • 0.5% Battery Regulation Voltage Accuracy
  • Charge Operation Indicator
  • Input Status Indicator
  • Battery Over-Voltage Protection (OVP)
  • Charging Safety Timer
  • Battery Thermal Monitoring and Protection with JEITA Profile

Typical applications

  • Wireless Speakers
  • Industrial Medical Equipment
  • Robot and Portable Vacuum Cleaners

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability