IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2759

An Implementation to Adjust ICC with a Digital PWM Signal

Overview

TopologyBuck Converter
Input voltage4-36 V
Output 126.4 V / 3 A
IC revision1.0

Description

Much of today’s electric equipment – such as industrial medical equipment, robot vacuums, drones, and high power speakers – require multiple batteries for power. Some of these devices require the ability to adjust the charging current in real time to fine-tune the device’s performance under different operation modes. For example, many battery manufacturers require specific charging current levels at different temperatures to guarantee battery safety. Although the MP2759 has JEITA to adjust the charging current,a microcontroller (MCU) can enhance user configuration.This reference design showcases a method to adjust the charging current in real time with a PWM signal from an MCU. This design is based on the MP2759, a highly integrated switching charger designed for applications with 1-cell to 6-cell series Li-ion or Li-polymer battery packs.

Features

  • Up to 36V Operation Input Voltage
  • Up to 3A Charge Current
  • 1-Cell to 6-Cell Series with 3.6V, 4.0V, 4.1V, 4.15V, 4.2V,4.35V, or 4.4V Battery Regulation Voltage for Each Cell
  • Input Current Limit Regulation
  • Input Minimum Voltage Regulation
  • Supports OR Selection Power Path Management
  • 0.5% Battery Regulation Voltage Accuracy
  • Charge Operation Indicator
  • Input Status Indicator
  • Battery Over-Voltage Protection (OVP)
  • Charging Safety Timer
  • Battery Thermal Monitoring and Protection with JEITA Profile

Typical applications

  • Wireless Speakers
  • Robots and Portable Vacuum Cleaners
  • Industrial Medical Equipment

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1038 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length10 mm
Width10 mm
Height3.8 mm
–
–
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
–Check availability