IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2681

CC/CV Controller with Full Protection and Indication Chip Solution for Power Tools Applications

Overview

TopologyBoost Converter
Input voltage4.5-30 V
Output 13 A
IC revision1.01

Description

The MP2681 is a highly integrated Li-Ion or Lipolymer switch mode battery charge controller with full protection and status indication. This part integrates a precision voltage reference and charge status indications suitable for AC adapter input and cradle charger applications.The MP2681 automatically detects the battery cell through a battery ID resistor and regulates the battery voltage according to the corresponding cell configurations: 3S1P, 3S2P, 4S1P, 4S2P, 5S1P and 5S2P. Then, the ACadapter output is automatically regulated according to the battery configuration chosen.Additionally, if the battery pack does not have an ID resistor, the charge termination voltage can be configured by setting a dedicated voltage to the ID pin according to the six pre-set VID values representing each batteryconfiguration. The MP2681 charges the battery in three phases: pre-charge, constant current and constant voltage. Charge is terminated when the current reaches a minimum set level.An internal charge timer provides safety backup.The MP2681 provides a fixed pre-charge mode for deeply-discharged batteries and safety features that include battery temperature monitoring, NTC control, charge time-out and fault control.MP2681 is available in a 16-pin SOIC package.

Features

  • Constant Voltage and Constant CurrentControl
  • Pre-Charge Mode for Deeply-dischargedBattery
  • Automatic Battery Cell Detection
  • Two 1MHz Bandwidth OperationalAmplifiers Output Connected with OR Logic
  • Wide Input Voltage Range: 4.5V to 30V
  • Auto-Recharge
  • Charge On/Off Control
  • Programmable Internal Timer
  • Battery Temperature Monitoring
  • Charge Status Indication
  • Power Line Fault Detection
  • Over Temperature Protection
  • 16-pin SOIC Package

Typical applications

  • Battery Charger for Portable Tools
  • Standalone Fast Charger

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 4.6 A, 48 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%4.6 A
Self Resonant Frequency48 MHz
VersionHeat Shrinking Tube 
Rated Current4.7 A
Inductance3.3 µH
DC Resistance0.025 Ω
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
Rated Current3 A
Inductance33000 µH
DC Resistance0.21 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length30 mm
Width21 mm
Height35 mm
MountTHT 
–Check availability