IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2650 | Demoboard EV2650-V-01A – 5A

BUCK OR BOOST CHARGER WITH NVDC AND OTG EVAL BOARD

Overview

TopologyBoost Converter
Input voltage4-21 V
Output 15 V / 1 A
IC revision1.0

Description

The EV2650-V-01A is an evaluation board designed for the MP2650, a highly integrated buck or boost charger IC with narrow-voltage DC (NVDC) power path management and USB On-the-Go (OTG) for battery packs with 2 cells, 3 cells, and 4 cells in series. The integrated power MOSFETs provide a compact system solution size that is easy to use.The device can accept a wide input voltage (VIN) range (up to 21V) for charge mode. This device has two operating modes while charging: boost charging mode and buck charging mode. The mode is determined by the input voltage and cell count. The MP2650 can also provide a constant voltage (5V/3A) at input in USB OTG mode. With the I2C interface, the MP2650 can be flexibly configured to set the parameters in both charge mode and OTG mode. It can also provide the operation status through status and fault registers.The MP2650 is available in a QFN-30 (4mx5mm) package.

Features

  • Buck or Boost Charger for Battery Packs with 2 Cells to 4 Cells in Series
  • All Switching MOSFETs are Integrated
  • NVDC Power Management with an Integrated Battery FET
  • 4V to 21V Operating Input Voltage (VIN) Range
  • Up to 28V (20ns) Sustainable VIN
  • Configurable VIN Limit
  • Up to 5A Configurable Input Current (IIN) Limit (Up to 45W Total Power)
  • Up to 5A Configurable Charge Current
  • Configurable Battery Charge Voltage Regulation Up to 4.5V/Cell
  • System Power Indication via the PSYS Pin
  • IIN and Battery Current Monitoring via the IAM and IBM Pins
  • Input Over-Voltage Protection (OVP), Battery Temperature Protection, Battery OVP, System OVP
  • Configurable Safety Charge Timer
  • Thermal Regulation and Thermal Shutdown
  • 600kHz, 800kHz, 1MHz, or 1.25MHz Configurable Switching Frequency (fSW)
  • Input Power Source Status Indication Pin
  • I2C Interface to Support Flexible Parameter Control
  • Comprehensive Fault and Status Reporting in Register
  • Up to 5V/3A USB On-The-Go (OTG)
  • Configurable OTG Output Current (IOUT) Limit
  • Short-Circuit Protection (SCP) in OTG Mode
  • Available in a QFN-30 (4mmx5mm) Package

Typical applications

  • Bluetooth Speakers
  • Tablets and Notebooks

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.5 µH, 11.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current11.3 A
Saturation Current @ 10%9.7 A
Saturation Current @ 30%18.7 A
DC Resistance9 mΩ
Self Resonant Frequency35 MHz
MountSMT 
Check availability