IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2565

2.5A, 4MHz, 50V Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-50 V
Switching frequency1600-4800 kHz
Output 112 V
IC revision1.0

Description

The MP2565 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 2.5A output with current mode control for fast loop response and easy compensation. The wide 4.5V to 50V input range accommodates a variety of step-down applications, including those in an automotive input environment. A 12µA shutdown mode quiescent current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. By switching at 4MHz, the MP2565 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications. The MP2565 is available in small 3mm x 3mm QFN10 and thermally enhanced SOIC8 packages.

Features

  • 100μA Quiescent Current
  • Wide 4.5V to 50V Operating Input Range
  • 2.5A Peak Switch Current
  • 220mΩ Internal Power MOSFET
  • Up to 4MHz Programmable Switching Frequency
  • Stable with Ceramic Capacitor
  • Internal Soft-Start
  • Internally Set Current Limit without external Current Sensing Resistor
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 47V
  • Available in 3x3mm QFN10 and Thermally Enhanced SOIC8 Packages

Typical applications

  • Battery Powered Systems
  • Automotive Systems
  • Industrial Power Systems
  • Distributed Power Systems
  • High Voltage Power Conversion

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current6 A
Saturation Current3.7 A
DC Resistance36 mΩ
Operating Voltage120 V
Self Resonant Frequency13.5 MHz
Size1260 
VersionStandard 
–Check availability