IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2498

Integrated 100V Load Dump Protection, 2A Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage12-24 V
Switching frequency150-2000 kHz
Output 15 V / 2 A
IC revision1.0

Description

The MP2498 is a high frequency monolithic step-down switch mode converter with integrated buck internal high side high voltage power MOSFET and an integrated input overvoltage protection. It provides 2A output with current mode control for fast loop response and easy compensation.The wide 6.5V to 30V input range of the buck regulator accommodates a variety of step-down applications, including those in automotive inputenvironment.High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP2498 can survive high-voltage transients such as those found in automotive and industrial applications.The MP2498 requires a minimum number of readily available standard external components.The MP2498 is available in a 28-pin QFN package.

Features

  • 100V Switch for load dump protection
  • Eliminate External Transorb and Fuse
  • 250mΩ Internal MOSFET in Buck Regulator
  • 150kHz to 2MHz Programmable Switching
  • Frequency to Reduce Radio Interference
  • 120μA Quiescent Current
  • Ceramic Capacitor Stable
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 15V
  • Available in a 4x5mm 28-Pin QFN Package

Typical applications

  • Power Supply for Linear Charger
  • Automotive Electronics
  • Distributed Power Systems
  • Industrial Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability