IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2497GN-A | Demoboard EV2497GN-A-00A

3A, 50V, 100kHz Step-Down Converter with Programmable Output OVP Threshold

Overview

TopologyBuck Converter
Input voltage8-50 V
Output 15 V / 3 A
IC revision1.1

Description

The EV2497GN-A-00A is an evaluation board for the MP2497GN-A. The MP2497GN-A is a monolithic step-down switch mode converter with a programmable output current limit. It achieves 3A continuous output current over a wide input supply range with excellent load and line regulation. An internal 2-4ms soft start prevents inrush current at turning on. And it is capable of providing output line drop compensation. Fault condition protection includes hiccup current limit and short circuit protection, programmable output over voltage protection and thermal shutdown. The MP2497GN-A requires a minimum number of readily available standard external components

Features

Wide 4.5V to 50V Operating Input Range

  • Programmable Output Over VoltageProtection
  • Output Adjustable from 0.8V to 25V
  • 0.15Ω Internal Power MOSFET Switch
  • Internal 4ms Soft Start
  • Stable with Low ESR Output CeramicCapacitors
  • Fixed 100kHz Frequency
  • Fast Switching Speed
  • Thermal Shutdown
  • Output Line Drop Compensation
  • Hiccup Circuit Limit and Short CircuitProtection
  • Available in SOIC8E Package

Typical applications

  • Power Supply for Linear Chargers
  • USB Power Supplies
  • Automotive Cigarette Lighter Adapters

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 5.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current5.5 A
DC Resistance45 mΩ
Operating Voltage120 V
Self Resonant Frequency8.5 MHz
Size1210 
VersionStandard 
–Check availability