IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2497 | Demoboard EV2497GN-A-00A

3A, 50V, 100kHz Step-Down Converter with Programmable Output Current Limit

Overview

TopologyBuck Converter
Input voltage8-50 V
Output 15 V / 3 A
IC revisionR4

Description

The EV2497GN-A-00A is an evaluation board for the MP2497GN-A. The MP2497GN-A is a monolithic step-down switch mode converter with a programmable output current limit. It achieves 3A continuous output current over a wide input supply range with excellent load and line regulation. An internal 2-4ms soft start prevents inrush current at turning on. And it is capable of providing output line drop compensation. Fault condition protection includes hiccup current limit and short circuit protection, programmable output over voltage protection and thermal shutdown. The MP2497GN-A requires a minimum number of readily available standard external components.

Features

  • Wide 8V to 50V Operating Input Range
  • Programmable up to 3A Output Current
  • Programmable Output Over Voltage Protection
  • Internal 4ms Soft Start
  • Stable with Low ESR Output Ceramic Capacitors
  • Fixed 100kHz Frequency
  • Thermal Shutdown
  • Output Line Drop Compensation
  • Hiccup Circuit Limit and Short Circuit Protection

Typical applications

  • Automotive Cigarette Lighter Adapters
  • USB Power Supplies, Power Supply for Linear Chargers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12 mm
Width12 mm
Height10 mm
–
–
Inductance33 µH
Performance Rated Current5.5 A
DC Resistance45 mΩ
Operating Voltage120 V
Self Resonant Frequency8.5 MHz
VersionStandard 
–Check availability