IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2491N | Demoboard EVL2491N-QB-00A

32V, 6A, High-Efficiency, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage16-32 V
Output 15 V / 6 A
IC revision1.0

Description

The EVL2491N-QB-00A evaluation board is designed to demonstrate the capabilities of the MP2491N, a fully integrated, high-voltage stepdown converter. The MP2491N can achieve 6A of continuous output current (IOUT), with excellent load and line regulation across a wide input supply range.Constant-on-time (COT) control provides fast transient response, easy loop design, and tight output regulation.

Features

  • Wide 4V to 32V Operating Input Voltage (VIN) Range
  • 0.5V to 30V Output Voltage (VOUT) Range
  • 6A Output Current (IOUT)
  • Constant-On-Time (COT) Control
  • Low-Dropout Mode
  • 30mΩ and 20mΩ Internal MOSFET Switches
  • Fixed 540kHz Switching Frequency (fSW)
  • Enable (EN) Shutdown Discharge
  • Output Over-Voltage Protection (OVP)
  • Adjustable Automatic Pulse-Frequency Modulation (PFM)/Pulse-Width Modulation (PWM) Mode or Forced PWM Mode
  • Power Good (PG) Indication
  • Configurable Soft Start (SS)
  • Available in a QFN-13 (2.5mmx3mm) Package

Typical applications

  • MFP Power Supplies
  • TVs, Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 100 µF, 50 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current286 mA
Leakage Current50 µA
Dissipation Factor10 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–Check availability