IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP24833A | Demoboard EV24833-A-N-00A

The Future of Analog IC Technology

Overview

TopologyBuck-Boost Converter
Input voltage4.5-55 V
Output 13 A
IC revision1.1

Description

The EV24833-A-N-00A Evaluation Board is designed to demonstrate the capabilities of MP24833-A. The MP24833-A is a 55V, 3A, white LED driver suitable for either step-downor inverting step-up/down applications. EV24833-A-N-00A is compatible with stepdown (Buck) and inverting step-up/down (Buckboost) applications.For step-down application, short “JP1”, open “JP2”, connect LED load to “LED+”and “LED-”For step-up/down application, short “JP2”,open “JP1”, connect LED load to “LED+” and “LED-”

Features

  • 3A Maximum Output Current
  • Unique Step-Up/Down Operation (Buck-Boost Mode)
  • Wide 4.5V-to-55V Operating Input Range for Step-Down Applications (Buck Mode)
  • 0.19Ω Internal Power MOSFET Switch
  • Fixed 200kHz Switching Frequency
  • Analog and PWM Dimming
  • 0.198V Reference Voltage
  • 6μA Shutdown Mode
  • No Minimum Number of LEDs Required
  • Stable with Low ESR Output Ceramic Capacitors
  • Cycle-by-Cycle Over-Current Protection
  • Thermal Shutdown Protection
  • Open Strings Protection
  • Output Short-Circuit Protection
  • Available in an SOIC8EP Package

Typical applications

  • General LED Illumination, LCD Backlight Panels, Automotive Internal Lighting
  • Notebook Computers
  • Portable Device

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 68 µH, 3.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Performance Rated Current3.9 A
DC Resistance89 mΩ
Operating Voltage120 V
Self Resonant Frequency5.5 MHz
Size1210 
VersionStandard 
–Check availability