IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP24833

3A, 55V White LED Driver

Overview

TopologyBuck-Boost Converter
Input voltage24 V
Output 124 V / 1 A
IC revision1.02

Description

The MP24833 is a 55V, 3A, white LED driver suitable for step-down, inverting step-up/down and step-up applications. It achieves 3A output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle-by-cycle peak current limiting, open strings protection and output short circuit protection.

The MP24833 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion.The MP24833 requires a minimal number of readily-available standard external components and is available in an SOIC8E package.

Features

  • 3A Maximum Output Current
  • Unique Step-Up/Down Operation (Buck-Boost Mode)
  • Wide 4.5V-to-55V Operating Input Range for Step-Down Applications (Buck Mode)
  • 0.19Ω Internal Power MOSFET Switch
  • Fixed 200kHz Switching Frequency
  • Analog and PWM Dimming
  • 0.198V Reference Voltage
  • 6μA Shutdown Mode
  • No Minimum Number of LEDs Required
  • Stable with Low ESR Output Ceramic Capacitors
  • Cycle-by-Cycle Over-Current Protection
  • Thermal Shutdown Protection
  • Open Strings Protection
  • Output Short-Circuit Protection
  • Available in an SOIC8E Package

Typical applications

  • Notebook Computers
  • Portable Multimedia Players
  • Portable GPS Devices
  • LCD Backlight Panels
  • General LED Illumination
  • Automotive Internal Lighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 68 µH, 3.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Performance Rated Current3.9 A
DC Resistance89 mΩ
Operating Voltage120 V
Self Resonant Frequency5.5 MHz
Size1210 
VersionStandard 
–Check availability