IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2480DN

Hysteretic Step Down High Power LED Driver

Overview

TopologyBuck Converter
Input voltage30-36 V
Switching frequency2000 kHz
Output 124 V / 2 A
IC revision1.0

Description

The EV2480DN-00A Evaluation Board is designed to demonstrate the capabilities of MP2480DN. The MP2480 is step-down switchingregulator to deliver a constant current of up to 3A for high power LED

With a 30-36V input VIN and a EN DC signal which is higher than 2V, EV2480DN-00A can deliver a regulated voltage to drive a LED string.The LED current is regulated to about 2A.

Features

  • Wide 5V to 36V Operating Input Range
  • Up to 95% Efficiency
  • Hysteretic Control with No Compensation
  • No Output Capacitor Required
  • ±3% LED Current Accuracy
  • Up to 2MHz Switching Frequency
  • Up to 20kHz Dimming Frequency
  • 200mV Reference Voltage
  • Short-Circuit Protection with Integrated High-Side MOSFET
  • Thermal Shut Down

Typical applications

  • General Lighting and LCD Backlighting
  • High Power LED Driver
  • Constant Current Source

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 47 µH, 3.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Saturation Current @ 10%3.3 A
Saturation Current @ 30%4.3 A
Rated Current3 A
Performance Rated Current4.25 A
DC Resistance64 mΩ
Self Resonant Frequency7.9 MHz
Size1280 
VersionStandard 
Check availability