IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2480

5V―36V Input, 3A High Power LED Driver

Overview

TopologyBuck Converter
Input voltage30-36 V
Switching frequency2000 kHz
Output 124 V / 2 A
IC revision1.01

Description

The MP2480 is step-down switching regulator that delivers a constant current of up to 3A to high-power LEDs. It integrates a high-side, high-voltage power MOSFET with a current limit of 4.3A. The wide 5V to 36V input range accommodates a variety of step-down applications, making it ideal for general lighting and LCD backlighting applications. Hysteretic current-mode control helps provide for a very fast response, which makes the 20kHz dimming frequency possible. MPS’s proprietary feedback control minimizes the number of external components while delivering an LED current with a typical accuracy of ±3%.The switching frequency goes up to 2MHz, thus permitting smaller components. Thermal shut down, and short circuit protection providereliable fault-tolerant operation. A 160µA quiescent current allows for use in batterypowered applications.The MP2480 is available in SOIC8-EP with an exposed pad on the bottom.

Features

  • Wide 5V to 36V Operating Input Range
  • Up to 95% Efficiency
  • Hysteretic Control with No Compensation
  • No Output Capacitor Required
  • ±3% LED Current Accuracy
  • Up to 2MHz Switching Frequency
  • Up to 20kHz Dimming Frequency
  • 200mV Reference Voltage
  • Short-Circuit Protection with Integrated High-Side MOSFET
  • Thermal Shut Down
  • Available in SOIC8-EP

Typical applications

  • High Power LED Driver
  • General Lighting
  • LCD Backlighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 47 µH, 3.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Saturation Current @ 10%3.3 A
Saturation Current @ 30%4.3 A
Rated Current3 A
Performance Rated Current4.25 A
DC Resistance64 mΩ
Self Resonant Frequency7.9 MHz
Size1280 
VersionStandard 
Check availability