IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2467

2.5A, 36V, 500kHz Step-Down Converter

Overview

TopologyBuck Converter
Input voltage10-36 V
Switching frequency400-600 kHz
Output 15 V
IC revision1.11

Description

The MP2467 is a high frequency step-down switching regulator with integrated internal high-side, high voltage power MOSFET. It provides 2.5A output with current mode control for fast loop response and easy compensation.The wide 6V to 36V input range accommodates a variety of step-down applications, including those in automotive systems. A 100µA operational quiescent current allows use in battery-powered applications.High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.The frequency foldback prevents inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.The MP2467 is available in thermally enhanced SOIC8 package.

Features

  • 100µA Quiescent Current
  • Wide 6V to 36V Operating Input Range
  • 150mΩ Internal Power MOSFET
  • 500kHz Fixed Switching Frequency
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Precision Current Limit without a Current
  • Sensing Resistor
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 30V
  • Available in SOIC8 with Exposed Pad Packages

Typical applications

  • Distributed Power Systems
  • Battery Powered Systems
  • Industrial Power Systems
  • Game Machines
  • Automotive Systems
  • Printer Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current7 A
Saturation Current4.5 A
DC Resistance28 mΩ
Operating Voltage120 V
Self Resonant Frequency16.6 MHz
Size1260 
VersionStandard 
–Check availability