IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2459

0.5A, 55V, 480kHz Step-Down Converter in a TSOT23-6

Overview

TopologyBuck Converter
Input voltage4.5-55 V
Switching frequency380-580 kHz
Output 13.3 V / 0.5 A
IC revision1.01

Description

The MP2459 is a monolithic, step,down, switch,mode converter with a built,in power MOSFET. It achieves a 0.5A peak,output current over a wide input supply range with excellent load and line regulation. Current,mode operation provides a fast transient response and eases loop stabilization. Fault condition protections include cycle,by,cycle current limiting and thermal shutdown.The MP2459 requires a minimal number of readily,available external components. The MP2459 is available in a TSOT23,6 package.

Features

  • 0.5A Peak Output Current
  • 15 Internal Power MOSFET
  • Stable with Low,ESR Ceramic Output Capacitors
  • Up to 90% Efficiency
  • 0.18A Shutdown Mode
  • Fixed 480kHz Frequency
  • Thermal Shutdown
  • Cycle,by,Cycle Over,Current Protection
  • Wide 4.5V,to,55V Operating Input Range
  • Output Adjustable from 0.81V to 0.95*VIN
  • Available in a TSOT23,6 Package

Typical applications

  • Battery Chargers
  • Power Meters
  • Distributed Power Systems
  • WLED Drivers
  • Pre,Regulator for Linear Regulators

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 1.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.3 A
Saturation Current1 A
Self Resonant Frequency45 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.95 A
Saturation Current1.1 A
Self Resonant Frequency30 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 1.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.15 A
Saturation Current0.9 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability