IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2451DT

36V, 2MHz, 0.6A Step Down Converter

Overview

TopologyBuck Converter
Input voltage3.3-36 V
IC revision00

Description

The MP2451 is a high frequency (2MHz) step-down switching regulator with integrated internal high-side high voltage power MOSFET. It provides single 0.6A (or less) highly efficient output with current mode control for fast loop response. The wide 3.3V to 36V input range accommodates a variety of step-down applications in automotive input environment. A 1μA shutdown mode quiescent current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. Frequency fold-back helps prevent inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation. The MP2451 is available in the cost-effective SOT23-6 and TSOT23-6 packages.

Features

  • 130μA Operating Quiescent Current
  • Wide 3.3V to 36V Operating Input Range
  • 500mΩ Internal Power MOSFET
  • 2MHz fixed Switching Frequency
  • Internally Compensated
  • Stable with Ceramic Output Capacitors
  • Internal Soft-Start
  • Precision Current Limit Without Current Sensing Resistor
  • 90% Efficiency

  • Output Adjustable from +0.8V to 0.8xVIN
  • Low Shutdown Mode Current: <1uA
  • SOT23-6 and TSOT23-6 Packages

Typical applications

  • Industrial Power Systems
  • High Voltage Power Conversion / Distributed Power Systems
  • Automotive Systems
  • Battery Powered Systems

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 33 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.2 A
Saturation Current1.4 A
DC Resistance188 mΩ
Self Resonant Frequency13 MHz
–Check availability