IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2184 | Demoboard EV2184-TL-00A

4A, Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 11.2 V / 4 A
IC revision1.0

Description

he EV2184-TL-00A is an evaluation board designed to demonstrate the capabilities of the MP2184, a monolithic, step-down switch-mode converter with built-in internal power MOSFETs. It achieves up to 4A of continuous output current (IOUT) across a 2.5V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.6V.Constant-on-time (COT) control provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown.The MP2184 is ideal for a wide range of applications, including high-performance digital signal processors (DSPs), wireless power, portable and mobile devices, and other low-power systems.The MP2184 requires a minimal number of readily available, standard external components, and it is available in an ultra-small SOT583 package.

Features

  • 1.2MHz Switching Frequency
  • EN for Power Sequencing
  • 1% FB Accuracy
  • Wide 2.5V-to-5.5V Operating Input Range
  • Output Adjustable from 0.6V
  • Up to 4A Output Current
  • 65mΩ and 35mΩ Internal Power MOSFET Switches
  • 100% Duty On
  • Output Discharge
  • Vo OVP
  • External Soft Start/Stop Control
  • Short-Circuit Protection with Hiccup Mode
  • Power Good
  • Available in a SOT583 Package

Typical applications

  • Multi Function Printer
  • Wireless/Networking Cards
  • Battery Powered Devices
  • Portable Instruments
  • Low Voltage I/O System Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability