IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2162A | Demoboard EV2162A-QH-00A

2A, 6V, 1.5MHz Synchronous Step-Down Switcher Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 2 A
IC revision1.0

Description

The EV2162A-QH-00A is used for demonstrating the performance of MPS’s MP2162A, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2162A provides up to 2A highly efficient output with constant-on-time control for fast loop response. MP2162A is ideal for powering portable equipment that runs from a single cell Lithiumion (Li+) Battery. The output voltage can be regulated as low as 0.6V. High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

Features

  • Very Low IQ: 17μA
  • Default 1.5MHz Switching Frequency
  • 1.5% VFB Accuracy
  • EN and Power Good for Power Sequencing
  • Wide 2.5V to 6V Operating Input RangeOutput Adjustable from 0.6V
  • Up to 2A Output Current
  • 100% Duty Cycle in Dropout
  • 110mΩ and 60mΩ Internal Power MOSFETSwitches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output CeramicCapacitors
  • Available in a QFN8 (1.5mm × 2mm)Package

Typical applications

  • Wireless/Networking Cards
  • Battery Powered Devices
  • Portable Instruments
  • Low Voltage I/O System Power

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current10.2 A
DC Resistance10 mΩ
Operating Voltage120 V
Self Resonant Frequency100 MHz
Size7345 
VersionStandard 
–Check availability