IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2161A

2A, 6V, 1.5MHz Synchronous Step-Down Switcher Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 2 A
IC revision1.0

Description

The EV2161A-J-00A is used for demonstrating the performance of MPS’s MP2161A, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2161A provides up to 2A highly efficientoutput with constant-on-time control for fast loop response.

MP2161A is ideal for powering portable equipment that runs from a single cell Lithiumion (Li+) Battery. The output voltage can beregulated as low as 0.6V.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switchingrelated loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2161A is available in TSOT23-8 package

Features

  • Very Low IQ: 17μA
  • Default 1.5MHz Switching Frequency
  • 1.5% VFB Accuracy EN and Power Good for Power Sequencing
  • Wide 2.5V to 6V Operating Input Range Output Adjustable from 0.6V
  • Up to 2A Output Current
  • 100% Duty Cycle in Dropout
  • 110mΩ and 60mΩ Internal Power MOSFET Switches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a TSOT23-8 Package

Typical applications

  • Battery Powered Devices
  • Wireless/Networking Cards
  • Portable Instruments
  • Low Voltage I/O System Power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current10.2 A
DC Resistance10 mΩ
Operating Voltage120 V
Self Resonant Frequency100 MHz
Size7345 
VersionStandard 
–Check availability